Login
System reference

Gripper for rims

System solutions | Mobility | Automobile | Tires, rims and wheels

Challenge

For loading a thermoforming machine, different rim types needed to be gripped. The gripper needed to cover a wide range of parts without having to be retooled.

Solution

Because of the wide variety of parts, it was necessary to design a special gripper. A standard cylinder served as a lift. A rugged basic structure made of rails and a guide carriage made it possible to withstand the harsh ambient conditions in the vicinity of the press. The gripper is rugged and easy to maintain.

Highlights and technical data
  • IP40
  • Pneumatic
  • External gripping
  • Gripper jaws are synchronized
  • Position maintenance by means of clamping element
Technical Data
Drive typePNEU
Max. gripping force6500 [N]
Gripping conceptKRAFT
Gripping safety deviceKLE
Max. stroke400 [mm]
IP classIP40
System weight150 [kg]
Max. workpiece weight50 [kg]
Max. workpiece temperature80 [°C]

CONTACT US

Personal data
Message